Active and preferred
RoHS Compliant
Lead-free

BTG7090-2EPL

12 V | 90 mΩ | 2 A | adjustable overcurrent limitation up to 4.3 A | 2 channel smart high-side switch | analog current sense, digital diagnostic
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BTG7090-2EPL
BTG7090-2EPL
ea.

Product details

  • Certifications
    ISO 26262-ready
  • Channels
    2
  • Classification
    ISO 26262-ready
  • Current Limit range
    0.38 A to 4.34 A
  • Diagnostics
    Sense
  • Family
    PROFET™ +2 12V
  • IL Nominal Current (@ TA = 85°C)
    2 A
  • IL (Short Circuit Current) range
    0.38 A to 4.34 A
  • Load Current
    2 A
  • Mounting
    SMT
  • Operating Temperature range
    -40 °C to 150 °C
  • Planned to be available until at least
    2039
  • Qualification
    Automotive
  • Recommended Operating Voltage range
    3 V to 28 V
  • toff (Turn OFF time) max
    220 µs
  • ton (Turn ON time) max
    210 µs
  • Undervoltage Recovery Delay
    No
OPN
BTG70902EPLXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 2a
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BTG7090-2EPL is a smart high-side power switch with protection functions and diagnostic capabilities. It offers adjustable overcurrent limitation for reliable system protection. It has capacitive load switching mode to charge big capacitive loads and reduce current peaks during capacitor switch on. The device addresses various use cases for power distribution and is applicable in a broad range of applications.

Features

  • safe charging of big capacitive loads
  • AEC Q100 Grade1 & ISO 26262-ready
  • Diagnostics (e.g. short to ground)
  • Adjustable overcurrent limitation
  • Switch ON capability

Benefits

  • Load supply protection & load control
  • Perform precise module diagnosis
  • Cover a broad range of capacitive loads
  • Protect sensitive input filters of ADAS
  • Load and design flexibility due to pin
  • ISO26262-ready supporting the integrator

Diagrams

LoadGuard_10_Application_Information
LoadGuard_10_Application_Information
LoadGuard_10_Application_Information LoadGuard_10_Application_Information LoadGuard_10_Application_Information
LoadGuard_02_BlockDiagram_and_Terms LoadGuard_02_BlockDiagram_and_Terms LoadGuard_02_BlockDiagram_and_Terms

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }